/content/process/us/en/search.html

bk series

Residential BK-G1.6 – BK-G6

Compact diaphragm meter for domestic installations

Overview
Domestic Diaphragm Meters, BK-G 1.6 to BK-G6 These meters are available in co-axial or two-pipe versions. The measuring unit operates on the principle of pneumatic control. This guarantees low noise, long-term stability and high accuracy and allows the possibility of including mechanical temperature correction (TC).

Technical Data
• Cyclic volume: BK-G 1.6 : 0.8 litres or 1.2 litres BK-G 2.5 : 1.2 litres BK-G 4: 1.2 litres or 2.0 litres BK-G 6: 2.0 litres  
• Rangeability : BK-G 1.6: 0.016 –  3 m³/h BK-G 2.5: 0.025 –  4 m³/h BK-G 4: 0.04   –  6 m³/h BK-G 6: 0.06   – 10 m³/h  
• TC correction range: (not BK-G 1.6 V 0.8 ) –10 °C to +40 °C (standard) –25 °C to +40 °C (optional)  
Subject to change without prior notice

Domestic Gas Diaphragm Meters, BK-G2.5 to BK-G6 Honeywell residential gas diaphragm meters BK-G2.5 to BK-G6 are built to meet the highest demands. They are supplied as one-pipe and two-pipe gas meters (BK-G2,5 in one-pipe version only). The measuring unit operates according to the cantilever principle. This results in low noise, long-term stability and high accuracy and allows for the possibility of mechanical temperature conversion (TC).

Technical Data
• Cyclic volume: BK-G2.5: 1.2 litres BK-G4: 2.0 litres BK-G6: 2 or 4 litres
• Measuring range: BK-G2.5 : 0.025 – 4 m3/h, BK-G4 : 0.04 – 6 m3/h, BK-G6 : 0.06 – 10 m3/h
• TC conversion range: • – 10 °C to + 40 °C (standard)
• – 25 °C to + 40 °C (option)
Specifications

General Overview

  • Gas Type
    • Natural Gas, Town Gas, Propane, Butane, Air
  • Applications
    • Residential gas measurement
  • Meter Types
    • Residential diaphragm gas meter

Performance

  • Maximum Operating Pressure
    • 0.5 bar
  • Minimum Flow Capacity
    • BK‑G10 - 0.1 m³/h, BK‑G16 - 0.16 m³/h
  • Maximum Flow Capacity
    • BK‑G10 - 16 m³/h, BK‑G16 - 25 m³/h
  • Cyclic Volume
    • 6 dm³

Measurement

  • Measurement Principle
    • Diaphragm, cyclic measuring chambers

Operating Conditions

  • Gas Temperature Range
    • -10 to +40 deg C
  • Compensation Range
    • Optional

Connection Options

  • Connection Size
    • DN 20, 25

Construction

  • Coating Type
    • Powder-coated, pale grey (RAL 7035)

Safety & Compliance

  • Approvals
    • MID conformity approved by PTB, EN 1359 (DVGW approved)

General Overview

  • Gas Type
    • Natural Gas, Town Gas, Propane, Butane, Air
  • Applications
    • Residential gas measurement
  • Meter Types
    • Residential diaphragm gas meter

Performance

  • Maximum Operating Pressure
    • 0.5 bar
  • Minimum Flow Capacity
    • BK‑G10 - 0.1 m³/h, BK‑G16 - 0.16 m³/h
  • Maximum Flow Capacity
    • BK‑G10 - 16 m³/h, BK‑G16 - 25 m³/h
  • Cyclic Volume
    • 6 dm³

Measurement

  • Measurement Principle
    • Diaphragm, cyclic measuring chambers

Operating Conditions

  • Gas Temperature Range
    • -10 to +40 deg C
  • Compensation Range
    • Optional

Connection Options

  • Connection Size
    • DN 20, 25

Construction

  • Coating Type
    • Powder-coated, pale grey (RAL 7035)

Safety & Compliance

  • Approvals
    • MID conformity approved by PTB, EN 1359 (DVGW approved)
  • Gas Type : Natural Gas, Town Gas, Propane, Butane, Air
  • Maximum Operating Pressure : 0.5 bar
  • Minimum Flow Capacity : BK‑G10 - 0.1 m³/h, BK‑G16 - 0.16 m³/h
  • Measurement Principle : Diaphragm, cyclic measuring chambers
  • Maximum Flow Capacity : BK‑G10 - 16 m³/h, BK‑G16 - 25 m³/h
  • Gas Temperature Range : -10 to +40 deg C
  • Compensation Range : Optional
  • Connection Size : DN 20, 25
  • Cyclic Volume : 6 dm³
  • Coating Type : Powder-coated, pale grey (RAL 7035)
  • Applications : Residential gas measurement
  • Meter Types : Residential diaphragm gas meter
  • Approvals : MID conformity approved by PTB, EN 1359 (DVGW approved)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03747000_9166
Change Wheel (28/36)(-2.86)(Set18.5)(S)
03747000_9166
Change Wheel (28/36)(-2.86)(Set18.5)(S)
03747500_9167
Change Wheel (36/28)(-2.86)(Set18.5)(L)
03747500_9167
Change Wheel (36/28)(-2.86)(Set18.5)(L)
28978DN20
CONNECTION SET, DN20, BK-G1.6 METER
28978DN20
CONNECTION SET, DN20, BK-G1.6 METER
30043DT-30214325
INDEX COVER (WINDOW) Z4-FR
30043DT-30214325
INDEX COVER (WINDOW) Z4-FR
30172BT-32447052
WORM GEAR 5 STARTS V2 Z4
30172BT-32447052
WORM GEAR 5 STARTS V2 Z4
32320394
SEAL P3
32320394
SEAL P3
32447438
installer seal EI 
32447438
installer seal EI 
32448308
Foam rubber EI6
32448308
Foam rubber EI6
80001952
BK-G16 V6 EI7.00 Te A280 DN40 EX EN K61
80001952
BK-G16 V6 EI7.00 Te A280 DN40 EX EN K61
81342041QW-N
QW BKG 1.6 M26-130MM METRIC NATURGY
81342041QW-N
QW BKG 1.6 M26-130MM METRIC NATURGY