Smart Gas Meters
Improved Manipulation Protection
Optional product features for Improved Manipulation Protection & Detection (IMP) for Honeywell Diaphragm Gas Meters (BK series).
These new product features provide higher protection against manipulation and more efficient and faster on-site check of installed Diaphragm Gas Meter with regards to manipulation detection. That leads to a higher share of detected tampered gas meters as well as less manipulated gas meters in the network, because of a higher deterrent effect and a higher effort to manipulate gas meters.
The new index covers and the Smart Seal are applicable for new Diaphragm Gas Meter but also for re-calibrated Honeywell Diaphragm Gas Meter of the already installed meter base.